
Cone Part Number |
N/A HM237532 |
Cup Part Number |
N/A HM237510-B |
Bore (d) |
N/A 6.3120 in160.325 mm |
O.D. (D) |
N/A 11.3750 in288.925 mm |
Width (T) |
N/A 1.0625 in26.988 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 219000 lbf976000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 56900 lbf253000 N |
| e Factor3 | N/A 0.32 |
| K Factor 4 | N/A 1.83 |
Series |
N/A HM237500 |
| Y Factor 5 | N/A 1.88 |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Outer Ring Width (C) |
N/A 1.875 in47.625 mm |
Outer Ring Flange O.D.(D1) |
N/A 11.8084 in299.933 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.46 in-11.7 mm |
| Max Shaft Fillet Radius7 | N/A 0.280 in7.100 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 7.13 in181 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.56 in192 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.02 in279.9 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.2 in5.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.2 in5.1 mm |
Weight |
N/A 39.6 lb17.9 Kg |