
Cone Part Number |
N/A HM535349 |
Cup Part Number |
N/A HM535310-B |
Bore (d) |
N/A 6.7500 in171.450 mm |
O.D. (D) |
N/A 10.2500 in260.350 mm |
Width (T) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 147000 lbf654000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38100 lbf169000 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A HM535300 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Outer Ring Width (C) |
N/A 2.0625 in52.388 mm |
Outer Ring Flange O.D.(D1) |
N/A 10.6840 in271.374 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.34 in-8.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 7.4 in186.1 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.56 in192 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.86 in249.94 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.21 in5.3 mm |
Weight |
N/A 28.1 lb12.7 Kg |