
Cone Part Number |
N/A HM624749 |
Cup Part Number |
N/A HM624710-B |
Bore (d) |
N/A 4.7500 in120.650 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 0.75 in19.05 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 81300 lbf362000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21100 lbf93700 N |
| e Factor3 | N/A 0.43 |
| K Factor 4 | N/A 1.37 |
Series |
N/A HM624700 |
| Y Factor 5 | N/A 1.41 |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.875 in200.025 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.15 in-3.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.2 in132 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.43 in138 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.32 in184.91 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 0.60 lb0.30 Kg |