
Cone Part Number |
N/A HM804846 |
Cup Part Number |
N/A HM804811-B |
Bore (d) |
N/A 1.8750 in47.625 mm |
O.D. (D) |
N/A 3.7500 in95.250 mm |
Width (T) |
N/A 0.4386 in11.140 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 33100 lbf147000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8590 lbf38200 N |
| e Factor3 | N/A 0.55 |
| K Factor 4 | N/A 1.07 |
Series |
N/A HM804800 |
| Y Factor 5 | N/A 1.1 |
Inner Ring Width (B) |
N/A 1.1563 in29.37 mm |
Outer Ring Width (C) |
N/A 0.9457 in24.021 mm |
Outer Ring Flange O.D.(D1) |
N/A 3.9640 in100.686 mm |
Outer Ring Flange Width (C2) |
N/A 0.1969 in5.001 mm |
| Effective Center Location6 | N/A -0.15 in-3.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.26 in57 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.72 in69 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.68 in93.47 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.14 in3.6 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Weight |
N/A 2.2 lb1.00 Kg |