
Cone Part Number |
N/A HM813844 |
Cup Part Number |
N/A HM813815-B |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 5.1260 in130.200 mm |
Width (T) |
N/A 0.7821 in19.865 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 51500 lbf229000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13400 lbf59400 N |
| e Factor3 | N/A 0.5 |
| K Factor 4 | N/A 1.16 |
Series |
N/A HM813800 |
| Y Factor 5 | N/A 1.2 |
Inner Ring Width (B) |
N/A 1.4375 in36.513 mm |
Outer Ring Width (C) |
N/A 1.0625 in26.988 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.4410 in138.201 mm |
Outer Ring Flange Width (C2) |
N/A 0.4071 in10.340 mm |
| Effective Center Location6 | N/A -0.15 in-3.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.23 in82 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.46 in88 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.89 in124.20 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.14 in3.6 mm |
Weight |
N/A 5.00 lb2.3 Kg |