
Cone Part Number |
N/A L623149 |
Cup Part Number |
N/A L623110-B |
Bore (d) |
N/A 4.5000 in114.300 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
Width (T) |
N/A 0.3438 in8.733 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 26600 lbf118000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30600 N |
| e Factor3 | N/A 0.41 |
| K Factor 4 | N/A 1.41 |
Series |
N/A L623100 |
| Y Factor 5 | N/A 1.45 |
Inner Ring Width (B) |
N/A 0.8438 in21.433 mm |
Outer Ring Width (C) |
N/A 0.6563 in16.67 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.1874 in157.160 mm |
Outer Ring Flange Width (C2) |
N/A 0.1563 in3.97 mm |
| Effective Center Location6 | N/A 0.25 in6.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.72 in120 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.84 in123 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.94 in150.11 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
Weight |
N/A 2.3 lb1.06 Kg |