
Cone Part Number |
N/A LL582949 |
Cup Part Number |
N/A LL582910-B |
Bore (d) |
N/A 29.0000 in736.600 mm |
O.D. (D) |
N/A 32.5000 in825.500 mm |
Width (T) |
N/A 0.5 in12.7 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 95300 lbf424000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 110000 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.47 |
Series |
N/A LL582900 |
| Y Factor 5 | N/A 1.51 |
Inner Ring Width (B) |
N/A 1.25 in31.75 mm |
Outer Ring Width (C) |
N/A 1.0000 in25.400 mm |
Outer Ring Flange O.D.(D1) |
N/A 32.8124 in833.435 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A 3.42 in86.9 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 29.65 in753.1 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 29.65 in753.1 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 31.87 in809.5 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.05 in-1.3 mm |
Weight |
N/A 46.3 lb21.01 Kg |