
Cone Part Number |
N/A LM545848 |
Cup Part Number |
N/A LM545810-B |
Bore (d) |
N/A 9.2460 in234.848 mm |
O.D. (D) |
N/A 12.3750 in314.325 mm |
Width (T) |
N/A 0.8250 in20.955 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 138000 lbf613000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 159000 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.47 |
Series |
N/A LM545800 |
| Y Factor 5 | N/A 1.51 |
Inner Ring Width (B) |
N/A 2.125 in53.975 mm |
Outer Ring Width (C) |
N/A 1.4375 in36.513 mm |
Outer Ring Flange O.D.(D1) |
N/A 13.3125 in338.138 mm |
Outer Ring Flange Width (C2) |
N/A 0.3250 in8.255 mm |
| Effective Center Location6 | N/A 0.33 in8.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.69 in246 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.92 in252 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 12.00 in304.80 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.04 in1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 24.200 lb10.96 Kg |