Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A LM567943

Cup Part Number

N/A LM567910-B

Bore (d)

N/A 15.625 in396.875 mm

O.D. (D)

N/A 21.6250 in549.275 mm

Width (T)

N/A 1.5 in38.1 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 322000 lbf1430000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 83500 lbf371000 N
e Factor3 N/A 0.41
K Factor 4 N/A 1.43

Series

N/A LM567900
Y Factor 5 N/A 1.47

Other Dimensions

Inner Ring Width (B)

N/A 3.3125 in84.138 mm

Outer Ring Width (C)

N/A 2.4375 in61.913 mm

Outer Ring Flange O.D.(D1)

N/A 22.1836 in563.463 mm

Outer Ring Flange Width (C2)

N/A 0.5625 in14.288 mm
Effective Center Location6 N/A 0.61 in15.5 mm
Max Shaft Fillet Radius7 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 16.54 in420 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 16.93 in430 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 21.02 in531.11 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.19 in4.8 mm

Cage Location Relative to Backface (Aa)

N/A 0.45 in11.4 mm

Weight

N/A 129.3 lb58.6 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 58200 lbf259000 N

Static Radial Load Rating (C0)

N/A 704000 lbf3130000 N

Factors

G1 Factor

N/A 3800

G2 Factor

N/A 427
Geometry Factor (Cg) 10 N/A 0.214
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.