
Cone Part Number |
N/A LM654649 |
Cup Part Number |
N/A LM654610-B |
Bore (d) |
N/A 11.2500 in285.750 mm |
O.D. (D) |
N/A 14.9960 in380.898 mm |
Width (T) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 162000 lbf722000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 187000 N |
| e Factor3 | N/A 0.43 |
| K Factor 4 | N/A 1.35 |
Series |
N/A LM654600 |
| Y Factor 5 | N/A 1.39 |
Inner Ring Width (B) |
N/A 2.5625 in65.088 mm |
Outer Ring Width (C) |
N/A 1.9375 in49.213 mm |
Outer Ring Flange O.D.(D1) |
N/A 15.371 in390.423 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A 0.45 in11.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 11.89 in302 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 12.05 in306 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 14.53 in368.05 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.27 in6.9 mm |
Weight |
N/A 44.2 lb20.07 Kg |