
Cone Part Number |
N/A M244249 |
Cup Part Number |
N/A M244210-B |
Bore (d) |
N/A 8.6875 in220.663 mm |
O.D. (D) |
N/A 12.3750 in314.325 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 156000 lbf695000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 180000 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.76 |
Series |
N/A M244200 |
| Y Factor 5 | N/A 1.8 |
Inner Ring Width (B) |
N/A 2.4375 in61.913 mm |
Outer Ring Width (C) |
N/A 1.9375 in49.213 mm |
Outer Ring Flange O.D.(D1) |
N/A 12.7500 in323.850 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A -0.18 in-4.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.25 in235 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.65 in245 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 11.84 in300.7 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.14 in3.6 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
Weight |
N/A 32.90 lb14.89 Kg |