The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Metal Polymer Bearings
>
GGB DP4
>
GGB DP4 flanged thrust washers - metric
> Part Number BS80DP4
Part Number BS80DP4, GGB DP4 flanged thrust washers - metric
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Dfl
N/A
85 mm
dfl_min
N/A
84.86 mm
Di
N/A
81.25 mm
di_max
N/A
81.5 mm
di_min
N/A
81 mm
Do
N/A
120 mm
do_min
N/A
119.5 mm
dP
N/A
109.75 mm
dp_max
N/A
110 mm
dp_min
N/A
109.5 mm