The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Metal Polymer Bearings
>
GGB DP4
>
GGB DP4 thrust washers - metric
> Part Number WC22DP4
Part Number WC22DP4, GGB DP4 thrust washers - metric
Unit of Measure
Imperial
Metric
Both
Key Dimensions
dD
N/A
3.25 mm
dd_max
N/A
3.375 mm
dd_min
N/A
3.125 mm
di_max
N/A
24.25 mm
Di
N/A
24 mm
Do
N/A
42 mm
do_min
N/A
41.75 mm
dP
N/A
33 mm
Ha max.
N/A
1.2 mm
Ha min.
N/A
0.95 mm
pcd_dp_max
N/A
33.12 mm
pcd_dp_min
N/A
32.88 mm
ST
N/A
1.5 mm
st_min
N/A
1.45 mm