The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Metal Polymer Bearings
>
GGB DP4
>
GGB DP4 thrust washers - metric
> Part Number WC45DP4
Part Number WC45DP4, GGB DP4 thrust washers - metric
Unit of Measure
Imperial
Metric
Both
Key Dimensions
dD
N/A
4.25 mm
dd_max
N/A
4.375 mm
dd_min
N/A
4.125 mm
di_max
N/A
48.25 mm
Di
N/A
48 mm
Do
N/A
74 mm
do_min
N/A
73.75 mm
dP
N/A
61 mm
Ha max.
N/A
1.7 mm
Ha min.
N/A
1.45 mm
pcd_dp_max
N/A
61.12 mm
pcd_dp_min
N/A
60.88 mm
ST
N/A
2 mm
st_min
N/A
1.95 mm