
Bearing Number |
N/A 22236K |
Diameter S-1 |
N/A 6.3750 in |
A |
N/A 7.5 in |
B |
N/A 26.75 in |
C |
N/A 7-1/8 in |
D |
N/A 3 in |
E Max. |
N/A 23.625 in |
E Min. |
N/A 20.875 in |
F |
N/A 4-5/8 in |
H |
N/A 15.5 in |
L |
N/A 9.688 in |
Bolt Hole Length |
N/A 2.375 in |
Bolt Hole Width |
N/A 1 in |
| Adapter Assembly Number1 | N/A SNW-36 x 6-3/8 |
| Housing Only2 | N/A SAF536 x 6-3/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-36-30 |
Triple Seal 2 Req’d |
N/A LOR 147 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF225366-3/8 |