
Bearing Number |
N/A 22322K |
Diameter S-1 |
N/A 3.8750 in |
A |
N/A 6 in |
B |
N/A 18.375 in |
C |
N/A 5-1/8 in |
D |
N/A 2.375 in |
E Max. |
N/A 16 in |
E Min. |
N/A 14.625 in |
F |
N/A 3.25 in |
H |
N/A 11.5625 in |
L |
N/A 8.0000 in |
Bolt Hole Length |
N/A 1.5625 in |
Bolt Hole Width |
N/A 0.875 in |
| Adapter Assembly Number1 | N/A SNW-122 x 3-7/8 |
| Housing Only2 | N/A SAF622 x 3-7/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-0-22 |
Triple Seal 2 Req’d |
N/A LOR 108 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF226223-7/8 |