The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Locknut
> Part Number N 038
Part Number N 038, Inch Locknut
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Major Diameter d
N/A
7.472 in
Threads No. per Inch
N/A
8
C
N/A
8.693 in
E
N/A
8.266 in
G
N/A
0.61 in
H
N/A
0.229 in
Manufacturing Part Number
N/A
N038