The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Mounted Bearings
>
Timken® Solid Block Mounted Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
> Part Number CJ15T215S
Part Number CJ15T215S
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Open
Shaft Size
N/A
2 15/16 in
Other Dimensions
Outside Diameter
N/A
5.08 in
129 mm
Width
N/A
1.5 in
38.1 mm
Dimension F
N/A
4.57 in
116.1 mm