Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

N/A Open N/A 1 15/16 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
N/A Open N/A 50 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
N/A Open N/A 2 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A
N/A Open N/A 55 mm N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A
N/A Open N/A 2 3/16 in N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A
N/A Open N/A 2 1/4 in N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A
N/A Open N/A 60 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
N/A Open N/A 2 7/16 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
N/A Open N/A 2 1/2 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
N/A Open N/A 65 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A
N/A Open N/A 2 11/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 2 15/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 75 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 3 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A
N/A Open N/A 80 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 3 3/16 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 3 1/4 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 85 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 3 7/16 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 3 1/2 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 90 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A
N/A Open N/A 3 11/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
N/A Open N/A 3 3/4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A
1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »