Print Back
2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 10.66 Kg23.53 lb

    Width (T)

    N/A 3.25 in82.55 mm

    B - Width

    N/A 3.125 in79.375 mm
    Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm
    Max Housing Fillet Radius2 N/A 0.030 in0.762 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 6.93 in176 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 8.58 in217.932 mm

    Key Dimensions

    Cone Part Number

    N/A 46780

    Cup Part Number

    N/A 46720

    Related Assembly Number(s)

    N/A 46780-90150 46780-90262

    Outer Spacer Part Number

    N/A Y2S-46720

    Design Unit

    N/A Inch

    Bore (d)

    N/A 6.2500 in158.750 mm

    O.D. (D)

    N/A 8.875 in225.425 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 17700 lbf78600 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 30800 lbf137000 N
    K Factor 5 N/A 1.52
    e Factor 6 N/A 0.38

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 119000 lbf528000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 11600 lbf51600 N

    Factors

    Y1 Factor 9 N/A 1.76
    Y2 Factor 10 N/A 2.62
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.