
Weight |
N/A 1.58 Kg3.47 lb |
Width (T) |
N/A 1.9661 in49.939 mm |
C - Width |
N/A 1.5625 in39.688 mm |
| Max Shaft Fillet Radius1 | N/A 0.03 in0.800 mm |
| Max Housing Fillet Radius2 | N/A 0.02 in0.4 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.2 in56 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.66 in92.96 mm |
Cone Part Number |
N/A 386A |
Cup Part Number |
N/A 382A |
Inner Spacer Part Number |
N/A X3S-386A |
Outer Spacer Part Number |
N/A Y3S-382A |
Design Unit |
N/A Inch |
Bore (d) |
N/A 1.8750 in47.625 mm |
O.D. (D) |
N/A 3.8125 in96.838 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 6280 lbf28000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 10900 lbf48700 N |
| K Factor 5 | N/A 1.65 |
| e Factor 6 | N/A 0.35 |