
Weight |
N/A 1.29 Kg2.84 lb |
Width (T) |
N/A 1.9360 in49.174 mm |
C - Width |
N/A 1.5324 in38.923 mm |
| Max Shaft Fillet Radius1 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius2 | N/A 0.02 in0.4 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.76 in70 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.66 in92.96 mm |
Cone Part Number |
N/A 387A |
Cup Part Number |
N/A 382A |
Inner Spacer Part Number |
N/A X1S-387 |
Outer Spacer Part Number |
N/A Y4S-382A |
Design Unit |
N/A Inch |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 3.8125 in96.838 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 6280 lbf28000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 10900 lbf48700 N |
| K Factor 5 | N/A 1.65 |
| e Factor 6 | N/A 0.35 |