
Weight |
N/A 2.24 Kg4.94 lb |
Width (T) |
N/A 2.177 in55.296 mm |
C - Width |
N/A 1.927 in48.946 mm |
| Max Shaft Fillet Radius1 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius2 | N/A 0.02 in0.4 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.87 in73 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.15 in105.40 mm |
Cone Part Number |
N/A 390A |
Cup Part Number |
N/A 394A |
Related Assembly Number(s) |
N/A 390A-902B1 |
Inner Spacer Part Number |
N/A X2S-390A |
Design Unit |
N/A Inch |
Bore (d) |
N/A 2.5000 in63.500 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 10000 lbf44600 N |
| K Factor 5 | N/A 1.45 |
| e Factor 6 | N/A 0.4 |