
Weight |
N/A 3.96 Kg8.74 lb |
Width (T) |
N/A 2.75 in69.85 mm |
C - Width |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius1 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius2 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.62 in92 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in131.06 mm |
Cone Part Number |
N/A 495A |
Cup Part Number |
N/A 493 |
Inner Spacer Part Number |
N/A K165356 |
Outer Spacer Part Number |
N/A K165357 |
Design Unit |
N/A Inch |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 9000 lbf40000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 15700 lbf69700 N |
| K Factor 5 | N/A 1.31 |
| e Factor 6 | N/A 0.44 |