
Weight |
N/A 3.11 Kg6.86 lb |
Width (T) |
N/A 2.749 in69.825 mm |
C - Width |
N/A 2.124 in53.95 mm |
| Max Shaft Fillet Radius1 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius2 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.98 in101 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.08 in129.00 mm |
Cone Part Number |
N/A 497 |
Cup Part Number |
N/A 492A |
Inner Spacer Part Number |
N/A X2S-497 |
Outer Spacer Part Number |
N/A Y4S-492A |
Design Unit |
N/A Inch |
Bore (d) |
N/A 3.3750 in85.725 mm |
O.D. (D) |
N/A 5.2500 in133.350 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 9000 lbf40000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 15700 lbf69700 N |
| K Factor 5 | N/A 1.31 |
| e Factor 6 | N/A 0.44 |