
Weight |
N/A 7.56 Kg16.67 lb |
Width (T) |
N/A 5.2766 in134.026 mm |
C - Width |
N/A 4.5266 in114.974 mm |
| Max Shaft Fillet Radius1 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius2 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.09 in104 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.71 in145.03 mm |
Cone Part Number |
N/A 593 |
Cup Part Number |
N/A 592A |
Inner Spacer Part Number |
N/A K165289 |
Outer Spacer Part Number |
N/A K165290 |
Design Unit |
N/A Inch |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 12600 lbf56000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 21900 lbf97500 N |
| K Factor 5 | N/A 1.32 |
| e Factor 6 | N/A 0.44 |