Print Back
2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.

Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
  • Available with or without spacers
  • Spacers preset during manufacture
Unit of Measure

Other Dimensions

Weight

N/A 35.24 Kg77.73 lb

Width (T)

N/A 6.4488 in163.8 mm

C - Width

N/A 5.1988 in132.05 mm
Max Shaft Fillet Radius1 N/A 0.280 in7.100 mm
Max Housing Fillet Radius2 N/A 0.06 in1.5 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 8.07 in205 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 10.69 in271.30 mm

Key Dimensions

Cone Part Number

N/A HM237545

Cup Part Number

N/A HM237510

Inner Spacer Part Number

N/A K865710

Outer Spacer Part Number

N/A HM237510EN

Design Unit

N/A Inch

Bore (d)

N/A 7.0000 in177.800 mm

O.D. (D)

N/A 11.3750 in288.925 mm
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 56900 lbf253000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 99100 lbf441000 N
K Factor 5 N/A 1.83
e Factor 6 N/A 0.32

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 382000 lbf1700000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 31100 lbf138000 N

Factors

Y1 Factor 9 N/A 2.12
Y2 Factor 10 N/A 3.15
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.