
Weight |
N/A 3.83 Kg8.42 lb |
Width (T) |
N/A 95.4 mm3.7558 in |
C - Width |
N/A 80.815 mm3.1816 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.8 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 71 mm2.8 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 103.90 mm4.11 in |
Cone Part Number |
N/A JH307749 |
Cup Part Number |
N/A JH307710 |
Inner Spacer Part Number |
N/A H307749XR |
Outer Spacer Part Number |
N/A H307710ER |
Snap Ring Part Number |
N/A K518419R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 64500 N14500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 112000 N25300 lbf |
| K Factor 5 | N/A 1.69 |
| e Factor 6 | N/A 0.35 |