
Weight |
N/A 6.31 Kg13.91 lb |
Width (T) |
N/A 90 mm3.5433 in |
C - Width |
N/A 71.412 mm2.8115 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.8 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 117 mm4.61 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 154.43 mm6.08 in |
Cone Part Number |
N/A JHM720249 |
Cup Part Number |
N/A JHM720210 |
Inner Spacer Part Number |
N/A JXH10010A |
Outer Spacer Part Number |
N/A HM720210ES |
Snap Ring Part Number |
N/A K525362R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 100 mm3.937 in |
O.D. (D) |
N/A 160.000 mm6.2992 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 85800 N19300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 149000 N33600 lbf |
| K Factor 5 | N/A 1.24 |
| e Factor 6 | N/A 0.47 |