
Weight |
N/A 3.13 Kg6.88 lb |
Width (T) |
N/A 80 mm3.1496 in |
C - Width |
N/A 63.54 mm2.5016 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.8 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 69 mm2.72 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 100.10 mm3.96 in |
Cone Part Number |
N/A JHM807045 |
Cup Part Number |
N/A JHM807012 |
Inner Spacer Part Number |
N/A HM807045XS |
Outer Spacer Part Number |
N/A HM807012ES |
Snap Ring Part Number |
N/A K518781R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 105.000 mm4.1339 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 52700 N11900 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 91800 N20600 lbf |
| K Factor 5 | N/A 1.2 |
| e Factor 6 | N/A 0.49 |