
Weight |
N/A 1.56 Kg3.44 lb |
Width (T) |
N/A 62 mm2.4409 in |
C - Width |
N/A 51.438 mm2.0251 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.5 mm0.02 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 63 mm2.48 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 85.10 mm3.39 in |
Cone Part Number |
N/A JM205149 |
Cup Part Number |
N/A JM205110 |
Inner Spacer Part Number |
N/A M205149XS |
Outer Spacer Part Number |
N/A M205110ES |
Snap Ring Part Number |
N/A K516778R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 38000 N8540 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 66200 N14900 lbf |
| K Factor 5 | N/A 1.78 |
| e Factor 6 | N/A 0.33 |