
Weight |
N/A 3.62 Kg8 lb |
Width (T) |
N/A 78 mm3.0709 in |
C - Width |
N/A 64.452 mm2.5374 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.6 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 94 mm3.7 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 125.00 mm4.96 in |
Cone Part Number |
N/A JM515649 |
Cup Part Number |
N/A JM515610 |
Inner Spacer Part Number |
N/A M515649XS |
Outer Spacer Part Number |
N/A M515610ES |
Snap Ring Part Number |
N/A K524112R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 80 mm3.1496 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 61000 N13700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 106000 N23900 lbf |
| K Factor 5 | N/A 1.5 |
| e Factor 6 | N/A 0.39 |