
Weight |
N/A 2.87 Kg6.34 lb |
Width (T) |
N/A 65.975 mm2.5974 in |
C - Width |
N/A 53.491 mm2.106 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.8 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 98 mm3.86 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 125.00 mm4.96 in |
Cone Part Number |
N/A JM716649 |
Cup Part Number |
N/A JM716610 |
Inner Spacer Part Number |
N/A M716649XS |
Outer Spacer Part Number |
N/A M716610ES |
Snap Ring Part Number |
N/A K523970R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 85 mm3.3465 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 41800 N9400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 72800 N16400 lbf |
| K Factor 5 | N/A 1.31 |
| e Factor 6 | N/A 0.44 |