Print Back
SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Unit of Measure

Other Dimensions

Weight

N/A 14.41 Kg31.75 lb

Width (T)

N/A 102 mm4.0157 in

C - Width

N/A 82.263 mm3.2387 in
Max Shaft Fillet Radius1 N/A 3.050 mm0.12 in
Max Housing Fillet Radius2 N/A 1.0 mm0.04 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 206 mm8.11 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 252.22 mm9.93 in

Key Dimensions

Cone Part Number

N/A JM738249

Cup Part Number

N/A JM738210

Inner Spacer Part Number

N/A M738249XS

Outer Spacer Part Number

N/A M738210ES

Snap Ring Part Number

N/A K525378R

Design Unit

N/A Metric

Bore (d)

N/A 190 mm7.4803 in

O.D. (D)

N/A 260 mm10.2362 in
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 105000 N23700 lbf
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 184000 N41300 lbf
K Factor 5 N/A 1.22
e Factor 6 N/A 0.48

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 708000 N159000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 86200 N19400 lbf

Factors

Y1 Factor 9 N/A 1.41
Y2 Factor 10 N/A 2.11
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.