
Weight |
N/A 5.29 Kg11.70 lb |
Width (T) |
N/A 79.756 mm3.1401 in |
C - Width |
N/A 62.413 mm2.4572 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius2 | N/A 0.8 mm0.030 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 125 mm4.92 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 160.00 mm6.30 in |
Cone Part Number |
N/A JM822049 |
Cup Part Number |
N/A JM822010 |
Inner Spacer Part Number |
N/A JXH11010A |
Outer Spacer Part Number |
N/A M822010ES |
Snap Ring Part Number |
N/A K524660R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 110 mm4.3307 in |
O.D. (D) |
N/A 165 mm6.4961 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 58900 N13200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 103000 N23100 lbf |
| K Factor 5 | N/A 1.18 |
| e Factor 6 | N/A 0.5 |