
Weight |
N/A 0.40 Kg0.8 lb |
Inner Ring Width (B) |
N/A 20.638 mm0.8125 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 44.5 mm1.75 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -4.1 mm-0.16 in |
Series |
N/A 16000 |
Cone Part Number |
N/A J16154 |
Bore (d) |
N/A 39.000 mm1.5354 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 14700 N3300 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 56600 N12700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 98600 N22200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 25600 N5750 lbf |
| K Factor 7 | N/A 1.45 |