
Weight |
N/A 4 Kg8.700 lb |
Inner Ring Width (B) |
N/A 56 mm2.2050 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.04 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 83 mm3.27 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Backface (Aa) |
N/A 3.3 mm0.13 in |
| Effective Center Location2 | N/A -19.3 mm-0.76 in |
Series |
N/A 6300 |
Cone Part Number |
N/A J6392 |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 83300 N18700 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 321000 N72300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 560000 N126000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 145000 N32600 lbf |
| K Factor 7 | N/A 1.8 |