
Weight |
N/A 1.2 Kg2.6 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 73 mm2.87 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 76 mm2.99 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A JD6500 |
Cone Part Number |
N/A JD6549 |
Bore (d) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 50000 N11200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 193000 N43400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 336000 N75500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 87100 N19600 lbf |
| K Factor 7 | N/A 1.76 |