
Weight |
N/A 3.8 Kg8.3 lb |
Inner Ring Width (B) |
N/A 51 mm2.0079 in |
| Max Shaft Fillet Radius1 | N/A 9.650 mm0.380 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 89 mm3.5 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 111 mm4.37 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -14.2 mm-0.56 in |
Series |
N/A H415600 |
Cone Part Number |
N/A JH415647A |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 89900 N20200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 347000 N78000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 604000 N136000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 157000 N35200 lbf |
| K Factor 7 | N/A 1.61 |