
Weight |
N/A 7.8 Kg17.30 lb |
Inner Ring Width (B) |
N/A 57.531 mm2.2650 in |
| Max Shaft Fillet Radius1 | N/A 7.870 mm0.310 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 106 mm4.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 121 mm4.76 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
| Effective Center Location2 | N/A -15 mm-0.59 in |
Series |
N/A HH221400 |
Cone Part Number |
N/A JHH221436 |
Bore (d) |
N/A 90 mm3.5433 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 138000 N31100 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 534000 N120000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 929000 N209000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 241000 N54200 lbf |
| K Factor 7 | N/A 1.74 |