
Weight |
N/A 0.30 Kg0.60 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 30 mm1.18 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 35 mm1.38 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A -0.3 mm-0.01 in |
| Effective Center Location2 | N/A -8.9 mm-0.35 in |
Series |
N/A HM33400 |
Cone Part Number |
N/A JHM33449 |
Bore (d) |
N/A 24.000 mm0.9449 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 20600 N4630 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 79500 N17900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 138000 N31100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 35900 N8070 lbf |
| K Factor 7 | N/A 1.65 |