
Weight |
N/A 2.3 Kg5.00 lb |
Inner Ring Width (B) |
N/A 38.000 mm1.4961 in |
| Max Shaft Fillet Radius1 | N/A 3.050 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 94 mm3.7 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 100 mm3.94 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -5.8 mm-0.23 in |
Series |
N/A HM516800 |
Cone Part Number |
N/A JHM516849 |
Bore (d) |
N/A 85 mm3.3465 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 73000 N16400 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 282000 N63300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 490000 N110000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 127000 N28600 lbf |
| K Factor 7 | N/A 1.43 |