
Weight |
N/A 15.300 Kg33.80 lb |
Inner Ring Width (B) |
N/A 62 mm2.4409 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 215 mm8.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 226 mm8.9 in |
Cage Location Relative to Frontface (Ab) |
N/A 7.1 mm0.28 in |
Cage Location Relative to Backface (Aa) |
N/A 3.8 mm0.15 in |
| Effective Center Location2 | N/A 8.1 mm0.32 in |
Series |
N/A HM840400 |
Cone Part Number |
N/A JHM840449 |
Bore (d) |
N/A 200 mm7.874 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 180000 N40500 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 695000 N156000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1210000 N272000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 314000 N70500 lbf |
| K Factor 7 | N/A 1.12 |