
Weight |
N/A 0.6 Kg1.3 lb |
Inner Ring Width (B) |
N/A 27.783 mm1.0938 in |
| Max Shaft Fillet Radius1 | N/A 1.270 mm0.050 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42.5 mm1.67 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 44.5 mm1.75 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -5.6 mm-0.22 in |
Series |
N/A HM88500 |
Cone Part Number |
N/A JHM88540 |
Bore (d) |
N/A 30 mm1.1811 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 26700 N6010 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 103000 N23200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 180000 N40400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 46600 N10500 lbf |
| K Factor 7 | N/A 1.07 |