
Weight |
N/A 0.10 Kg0.3 lb |
Inner Ring Width (B) |
N/A 14.732 mm0.5800 in |
| Max Shaft Fillet Radius1 | N/A 1.270 mm0.050 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 30 mm1.18 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 32 mm1.26 in |
Cage Location Relative to Frontface (Ab) |
N/A 1 mm0.04 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
| Effective Center Location2 | N/A -3.3 mm-0.13 in |
Series |
N/A L44600 |
Cone Part Number |
N/A JL44642A |
Bore (d) |
N/A 25 mm0.9843 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 9230 N2080 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 35600 N8010 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 62000 N13900 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 16100 N3610 lbf |
| K Factor 7 | N/A 1.56 |