
Weight |
N/A 0.20 Kg0.4 lb |
Inner Ring Width (B) |
N/A 18.460 mm0.7268 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 39 mm1.54 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 42.5 mm1.67 in |
Cage Location Relative to Frontface (Ab) |
N/A -0.5 mm-0.02 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -2.5 mm-0.1 in |
Series |
N/A L68100 |
Cone Part Number |
N/A JL68145 |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 11800 N2650 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 45500 N10200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 79200 N17800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 20500 N4620 lbf |
| K Factor 7 | N/A 1.4 |