
Weight |
N/A 0.20 Kg0.4 lb |
Inner Ring Width (B) |
N/A 17.000 mm0.6693 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 43 mm1.69 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 49.5 mm1.95 in |
Cage Location Relative to Frontface (Ab) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
| Effective Center Location2 | N/A -2.3 mm-0.09 in |
Series |
N/A L69300 |
Cone Part Number |
N/A JL69349P |
Bore (d) |
N/A 38.000 mm1.4961 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 13200 N2970 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 51000 N11500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 88800 N20000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 23000 N5170 lbf |
| K Factor 7 | N/A 1.4 |