Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.6 Kg3.6 lb

Inner Ring Width (B)

N/A 25.400 mm1.0000 in
Max Shaft Fillet Radius1 N/A 3.30 mm0.13 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 127 mm5 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 132 mm5.2 in

Cage Location Relative to Frontface (Ab) 

N/A 2 mm0.08 in

Cage Location Relative to Backface (Aa)

N/A 2 mm0.08 in
Effective Center Location2 N/A 7.9 mm0.31 in

Key Dimensions

Series

N/A L724300

Cone Part Number

N/A JL724348

Bore (d)

N/A 120 mm4.7244 in
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 37600 N8450 lbf
Dynamic Radial Load Rating - 1M Revs (C1) 4 N/A 145000 N32600 lbf
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 252000 N56800 lbf
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 N/A 65500 N14700 lbf
K Factor 7 N/A 1.27

Ratings

Static Radial Load Rating (C0)

N/A 231000 N52000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 29500 N6640 lbf

Factors

G1 Factor

N/A 170

G2 Factor

N/A 70.6
Geometry Factor (Cg)9 N/A 0.147
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Negative value indicates effective center inside cone backface.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.