
Weight |
N/A 0.6 Kg1.2 lb |
Inner Ring Width (B) |
N/A 21.500 mm0.8465 in |
| Max Shaft Fillet Radius1 | N/A 0.40 mm0.015 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 55 mm2.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 54 mm2.13 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -5.3 mm-0.21 in |
Series |
N/A LM104900 |
Cone Part Number |
N/A JLM104942A |
Bore (d) |
N/A 48.600 mm1.9134 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 25000 N5610 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 96300 N21700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 168000 N37700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 43500 N9770 lbf |
| K Factor 7 | N/A 1.91 |