
Weight |
N/A 0.6 Kg1.3 lb |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
| Max Shaft Fillet Radius1 | N/A 5.080 mm0.2 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 66 mm2.6 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 75 mm2.95 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
| Effective Center Location2 | N/A -2.8 mm-0.11 in |
Series |
N/A LM508700 |
Cone Part Number |
N/A JLM508748 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 25300 N5690 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 97600 N21900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 170000 N38200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 44000 N9900 lbf |
| K Factor 7 | N/A 1.45 |